??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-620-068-A01-00-S115
HELP_VARIABLE
Company
Balluff
Description
Processor units
Bill of material
BALLUFF BIS M-620-068-A01-00-S115
VERF
Availability
Available
BC
Order code
BIS00ZJ
TC
Product identifier
BIS M-620-068-A01-00-S115
PX
Product view
50294_02
POS
position
ICON
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Weight
0.595 Kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Interface = RS232, Supported RFID technologies = HF 13.56 MHz (BIS M), Number of connectable R/W heads / antennas = 1, Operating voltage Ub = 19.2...28.8 VDC, Housing material = Aluminium, Ambient temperature = -20...50 °C, IP rating = IP65, with connector, Approval/Conformity = CE, UKCA, cULus, WEEE, Connection = M12x1-Male, 8-pin
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.